文档标题 | 信息 |
---|---|
Package Name | M16.15A |
Package Previous Code | MOL |
Package Description | 16 LEAD QSOP (150MIL) (Pb-Free) with MEP |
Package Status | Active |
Package Type | QSOP |
类别 | PLASTIC |
Package Code | MOL |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 4.93mm |
宽度 | 3.94mm |
Thickness | 1.47mm |
Pitch | 0.64mm |
Pkg. Dimensions (mm) | 4.93 x 3.94 x 1.47 |