文档标题 | 信息 |
---|---|
Package Name | M16.3 |
Package Previous Code | MDC |
Package Description | 16 LEAD SOIC (300MIL) |
Package Status | Active |
Package Type | SOICW |
类别 | PLASTIC |
Package Code | MDC |
分类 | PLASTIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 10.34mm |
宽度 | 7.52mm |
Thickness | 0.2mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 10.34 x 7.52 x 0.20 |