文档标题 | 信息 |
---|---|
Package Name | M7.15A |
Package Previous Code | MAD |
Package Description | 7 LEAD SOIC (150MIL) 8ld SOIC with pin 3 missing |
Package Status | Active |
Package Type | SOICN |
类别 | PLASTIC |
Package Code | MAD |
分类 | PLASTIC |
Lead Count | 7 |
Pb (Lead) Free | Yes |
长度 | 8.69mm |
宽度 | 3.94mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 8.69 x 3.94 x 0.00 |