文档标题 | 信息 |
---|---|
Package Name | L12.2.2X1.4A |
Package Previous Code | LWF |
Package Description | 12L (.40mm pitch) COL 2.2x1.4x0.5 uTQFN - UTAC |
Package Status | Active |
Package Type | uTQFN |
类别 | PLASTIC |
Package Code | LWF |
分类 | PLASTIC |
Lead Count | 12 |
Pb (Lead) Free | Yes |
长度 | 2.21mm |
宽度 | 1.4mm |
Thickness | 0mm |
Pitch | 0.4mm |
Pkg. Dimensions (mm) | 2.21 x 1.40 x 0.00 |