文档标题 | 信息 |
---|---|
Package Name | L48.7X7C |
Package Previous Code | LSQ |
Package Description | 48 LEAD QFN 7 X 7mm BODY, PUNCH |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LSQ |
分类 | PLASTIC |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 6.99mm |
宽度 | 6.99mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 6.99 x 6.99 x 0.90 |