文档标题 | 信息 |
---|---|
Package Name | L8.2.1X2.0 |
Package Previous Code | LPL |
Package Description | 8 LEAD ODFN 2.1 x 2.0 x 0.7mm (0.50mm Pitch) ASECL |
Package Status | Active |
Package Type | ODFN |
类别 | PLASTIC |
Package Code | LPL |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2mm |
宽度 | 2.1mm |
Thickness | 0.7mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.00 x 2.10 x 0.70 |