文档标题 | 信息 |
---|---|
Package Description | LGA 1.50x1.50x0.70 mm 0.50mm Pitch |
Package Status | Active |
Package Type | LGA |
类别 | PLASTIC |
Package Code | LGG8 |
分类 | G |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 1.5mm |
Pb Free Category | e3 Sn |
宽度 | 1.5mm |
Thickness | 0.7mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 1.5 x 1.5 x 0.7 |