文档标题 | 信息 |
---|---|
Package Name | L68.10X10C |
Package Previous Code | LCZ |
Package Description | 68 LEAD QFN PACKAGE 10 X 10 |
Package Status | Active |
Package Type | QFN |
类别 | PLASTIC |
Package Code | LCZ |
分类 | PLASTIC |
Lead Count | 68 |
Pb (Lead) Free | Yes |
长度 | 10.01mm |
宽度 | 10.01mm |
Thickness | 0.9mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 10.01 x 10.01 x 0.90 |