文档标题 | 信息 |
---|---|
Package Name | L8.2X3A |
Package Previous Code | LBV |
Package Description | 8 LEAD TDFN 2X3 (0.75mm) with MEP |
Package Status | Active |
Package Type | TDFN |
类别 | PLASTIC |
Package Code | LBV |
分类 | PLASTIC |
Lead Count | 8 |
Pb (Lead) Free | Yes |
长度 | 2.01mm |
宽度 | 3mm |
Thickness | 0.75mm |
Pitch | 0.5mm |
Pkg. Dimensions (mm) | 2.01 x 3.00 x 0.75 |