文档标题 | 信息 |
---|---|
Package Name | K14.A |
Package Previous Code | KAL |
Package Description | 14 LD FLATPACK,SOLDER SL |
Package Status | Active |
Package Type | CFP |
类别 | HERMETIC |
Package Code | KAL |
分类 | HERMETIC |
Lead Count | 14 |
Pb (Lead) Free | Yes |
长度 | 9.91mm |
宽度 | 6.6mm |
Thickness | 0mm |
Pitch | 1.27mm |
Pkg. Dimensions (mm) | 9.91 x 6.60 x 0.00 |