文档标题 | 信息 |
---|---|
Package Description | PQFP 14.00x14.00x2.70 mm 1.00mm Pitch |
Package Status | Active |
Package Type | PQFP |
类别 | PLASTIC |
Package Code | DNG52 |
分类 | G |
Lead Count | 52 |
Pb (Lead) Free | Yes |
长度 | 14mm |
Pb Free Category | e3 Sn |
宽度 | 14mm |
Thickness | 2.7mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 14.0 x 14.0 x 2.7 |