文档标题 | 信息 |
---|---|
Package Description | FCBGA 23.00x23.00x3.34 mm 1.00mm Pitch |
Package Status | Active |
Package Type | FCBGA |
类别 | PLASTIC |
Package Code | BLG484 |
分类 | G |
Lead Count | 484 |
Pb (Lead) Free | Yes |
长度 | 23mm |
Pb Free Category | e1 SnAgCu |
宽度 | 23mm |
Thickness | 3.34mm |
Peak Reflow Temp | 245.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 23.0 x 23.0 x 3.34 |