文档标题 | 信息 |
---|---|
Package Description | FCCSP 4.60x3.80x0.90 mm 0.50mm Pitch |
Package Status | Active |
Package Type | FCCSP |
类别 | PLASTIC |
Package Code | AVG62 |
分类 | G |
Lead Count | 62 |
Pb (Lead) Free | Yes |
长度 | 4.6mm |
Pb Free Category | e3 Sn |
宽度 | 3.8mm |
Thickness | 0.9mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 4.6 x 3.8 x 0.9 |