文档标题 信息
Package Description CABGA 13.50x8.00x1.10 mm 0.65mm Pitch
Package Status Active
Package Type CABGA
类别 PLASTIC
Package Code AKG176
分类 G
Lead Count 176
Pb (Lead) Free Yes
长度 13.5mm
Pb Free Category e1 SnAgCu
宽度 8mm
Thickness 1.1mm
Peak Reflow Temp 260.00°C
Pitch 0.65mm
Package Carrier Reel, Tray
Pkg. Dimensions (mm) 13.5 x 8.0 x 1.1

文档

类型 文档标题 日期
证书 PDF 170 KB
Package Outline Drawing PDF 186 KB
2 items