The PS2861B-1 is an optically coupled isolator containing a GaAs light emitting diode and an NPN silicon phototransistor. The package has a shield effect to cut off ambient light, and is mounted in a Shrink SOP (Small Outline Package) for high density applications. Due to the high isolation voltage between the input and output, the PS2861B-1 is suitable for interface and signal transfer circuits that require surface or high-density mounting.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 5.18 MB | |
手册 | PDF 2.04 MB 日文 | |
手册 | PDF 5.20 MB 日文 | |
Product Reliability Report | PDF 190 KB | |
手册 | PDF 5.14 MB 日文 | |
产品变更通告 | PDF 755 KB 日文 | |
产品变更通告 | PDF 465 KB 日文 | |
应用文档 | PDF 466 KB 日文 | |
应用文档 | PDF 957 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.