概览

简介

The ISL91107IRN-EVZ platform allows for a quick evaluation of the high-performance features of the ISL91107IR buck-boost regulator. The ISL91107IRN-EVZ is used to evaluate the ISL91107IRTNZ featuring 3.3 Vout.

The ISL91107IR is a high-current buck-boost switching regulator for systems using new battery chemistries in a 3x4 20 Ld TQFN package. It uses Renesas' proprietary buck-boost algorithm to maintain voltage regulation while providing excellent efficiency and very low output voltage ripple when the input voltage is close to the output voltage.

特性

  • Small, compact design
  • Jumper selectable EN (enabled/disabled)
  • Jumper selectable mode (auto PFM/forced PWM)
  • Connectors, test points and jumpers for easy probing

应用

应用

  • Smartphones and tablet PCs
  • Wireless communication devices
  • Optical modules networking equipment

文档

类型 文档标题 日期
手册 - 开发工具 PDF 592 KB
数据手册 PDF 858 KB
2 items

设计和开发

相关评估板和套件

开发板与套件