概览

简介

The ISL6236EVAL2 evaluation board is used to evaluate the ISL6236 high-efficiency, quad-output, main power supply controllers for notebook computers. As notebook computer and battery-powered equipment complexity increases, higher levels of power management integration are required to meet market demands. To respond to the dynamic needs of its customers, Renesas offers the ISL6236 quad outputs, multi-function power supply controller. Its two fully programmable switch-mode power supplies (SPMS), and one programmable and one fixed LDO outputs provide a robust power management solution for an extremely wide range of applications.

特性

  • Two fully programmable switch-mode power supplies (SPMS)
  • One programmable and one fixed LDO output

应用

应用

  • Notebook and sub-notebook computers
  • PDAs and mobile communication devices
  • 3-cell and 4-cell Li+ battery powered devices
  • DDR1, DDR2 and DDR3 power supplies
  • Graphic cards
  • Game consoles
  • Telecommunications

文档

类型 文档标题 日期
手册 - 开发工具 PDF 817 KB
数据手册 PDF 3.63 MB
2 items