Evaluation Kit for ZSPM4521
The ZSPM4521 Evaluation Board contains the ZSPM4521 High-Efficiency Photovoltaic Battery Charger IC with the recommended external components and test points. The...
The ZSPM4521 is a DC/DC synchronous switching lithium-ion (Li-Ion) battery charger with fully integrated power switches, internal compensation, and full fault protection. It uses a temperature-independent photovoltaic maximum power point tracking (MPPT) function to optimize power output from the source during Full-Charge Constant-Current (CC) Mode. Its switching frequency of 1MHz enables the use of small filter components, resulting in smaller board space and reduced bill-of material costs. During Full-Charge Constant-Current Mode, the duty cycle is controlled by the MPPT regulator. Once the battery’s termination voltage is reached, the regulator operates in Constant Voltage Mode. In this mode, the ZSPM4521 modulates the charging current until the battery reaches full charge. When the regulator is disabled (the EN pin is low), the device draws 10µA (typical) quiescent current (Disabled Mode). The ZSPM4521 includes supervisory reporting through the NFLT (inverted fault) open-drain output to interface other components in the system. Device programming is achieved by an I²C interface through the SCL and SDA pins.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 533 KB | |
指南 | 7Z 1.21 MB | |
应用文档 | PDF 239 KB | |
手册 - 开发工具 | PDF 975 KB | |
数据手册 - 简易格式 | PDF 160 KB | |
5 items
|
The ZSPM4521 Evaluation Board contains the ZSPM4521 High-Efficiency Photovoltaic Battery Charger IC with the recommended external components and test points. The...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.