The MK2746 is a low cost, low jitter, high performance clock synthesizer for DVD and other MPEG2 based applications. Using analog Phase Locked Loop (PLL) techniques, the device accepts a 27 MHz fundamental mode crystal or clock input to produce multiple output clocks including the processor clock, audio clock, bus driver clock, SDRAM clock and a Video clock. The audio clocks are frequency locked to the 27 MHz input using our patented zero ppm error techniques, allowing audio and video to track exactly, thereby eliminating the need for large buffer memory.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 242 KB | |
应用文档 | PDF 150 KB | |
产品变更通告 | PDF 361 KB | |
应用文档 | PDF 231 KB | |
4 items
|