概览

简介

The ADC1613S080HN is a single channel 16-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates of 80 Msps. Pipelined architecture and output error correction ensure the ADC1613S080HN is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3.3 V source for analog and a 1.8 V source for the output driver, it has one serial output, because of the one lane of differential outputs, which are compliant with the JESD204A standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC. A set of IC configurations is also available via the binary level control pins taken, which are used at power-up.

特性

  • 1 configurable serial output
  • 3 V, 1.8 V single supplies
  • Compliant with JESD204A serial transmission standard
  • Dual channel 16-bit pipelined ADC core
  • Duty cycle stabilizer
  • Flexible input voltage range: 1 V (p-p) to 2 V (p-p)
  • High IF capability
  • Input bandwidth, 600 MHz
  • Offset binary, 2's complement, gray code
  • Power dissipation, 550 mW
  • Power-down and Sleep modes
  • Sample rate up to 80 Msps
  • SFDR, 86 dBc
  • Single channel 16-bit pipelined ADC core
  • SNR, 72 dB
  • SPI interface

产品对比

应用

文档

类型 文档标题 日期
数据手册 PDF 700 KB
1 item

设计和开发

模型