Provides 32 PCIe Gen3 lanes and 8 ports of high-performance, deterministic system interconnect switching. All ports receive full line rate, non-blocking throughput for multiple traffic flows regardless of switch loading.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | 登录后下载 PDF 426 KB | |
End Of Life Notice | PDF 720 KB | |
End Of Life Notice | PDF 647 KB | |
End Of Life Notice | PDF 898 KB | |
器件勘误表 | 登录后下载 PDF 60 KB | |
手册 - 硬件 | 登录后下载 PDF 2.84 MB | |
手册 - 硬件 | 登录后下载 PDF 2.43 MB | |
产品简述 | PDF 391 KB | |
应用文档 | PDF 351 KB | |
9 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
Temp. Grade |
Pb (Lead) Free |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|
器件号 | ||||||
FCBGA | 484 | C | No | Tray | ||
FCBGA | 484 | C | Yes | Tray | ||
FCBGA | 484 | C | No | Tray | ||
FCBGA | 484 | C | Yes | Tray | ||
FCBGA | 484 | I | Yes | Tray | ||
FCBGA | 484 | I | No | Tray | ||
FCBGA | 484 | C | No | Tray | ||
FCBGA | 484 | C | Yes | Tray | ||
FCBGA | 484 | I | Yes | Tray | ||
FCBGA | 484 | I | No | Tray |