概览

简介

Renesas motor control reference design based on the 32-bit MCU RX23T and designed to drive 3-phase Permanent Magnet Motors.

The kit is able to manage up to 48 V DC motors, and up to 5A peak. The kit is delivered with a USB cable and an intuitive PC GUI to manage the motor speed, display the vector control parameters and provide access to an exhaustive list of parameters: motor intrinsic parameters, PI coefficients, etc.

By default, the sensorless Field Oriented Control algorithm is using three shunts for the current detection and runs at 16 KHz PWM. The PC GUI is featuring a performant Auto-tuning procedure and enable the self-calibration of PMSM motors.

Additional Support

特性

  • Memory Footprint: 20 KB Flash / 2 KB RAM
  • PWM Frequency: 16 kHz
  • Control loop Frequency: 40 µS
  • CPU time available: 45%
  • Auto-tuning PI current: Enable by default
  • Motor calibration: Enable by default
  • Flux weakening algorithm: Enable by default
  • Voltage bus monitoring: Enable by default
  • Fail-safe mechanism: Enable by default

应用

应用

  • Air Conditioner
  • Electric Fan
  • Industrial Drive
  • Refrigerator
  • Washing Machine
  • Drone
  • Printer
  • MFP
  • E-Bike

文档

类型 文档标题 日期
快速入门指南 PDF 4.47 MB
指南 PDF 383 KB
报告 PDF 1.97 MB
Presentation PDF 948 KB
Presentation PDF 1.29 MB
传单 PDF 4.12 MB
手册 - 开发工具 PDF 6.89 MB
原理图 PDF 128 KB
原理图 PDF 127 KB
9 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
PCB设计文档 ZIP 3.59 MB
软件和工具 - 软件 ZIP 164 KB
软件和工具 - 其他 ZIP 7.38 MB
软件和工具 - 软件 ZIP 174 KB
PCB设计文档 PDF 16 KB
PCB设计文档 ZIP 398 KB
PCB设计文档 ZIP 1.15 MB
PCB设计文档 ZIP 3.60 MB
8 items