Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Program Memory (KB) |
RAM (KB) |
Lead Count (#) |
Timer |
ADC |
Temp. Range |
PLP |
Moisture Sensitivity Level (MSL) |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||
32 | 1 | 52 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | N/A | |||
8 | 0.5 | 64 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | N/A | |||
24 | 1 | 64 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 110°C | N/A | |||
32 | 1 | 64 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | N/A | |||
60 | 2 | 64 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | N/A | |||
32 | 1 | 80 | 8-bit x 4-ch, 16-bit x 1-ch | 10-bit x 8-ch | -40 to 85°C | N/A | |||
60 | 2 | 80 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | N/A | |||
60 | 2 | 80 | 8-bit x 4-ch, 16-bit x 2-ch | 10-bit x 8-ch | -40 to 85°C | N/A |