The PROFINET IO Device Chip TPS-1 reduces the time and cost efforts for implementing to a minimum and provides device manufacturers with a fast, easy and cost-saving integration of a PROFINET IO device interface.

Features:

  • lPROFINET stack, CPU, RAM and PHYs integrated
  • lInternal 3-Port IRT Switch with 8 priority levels
  • lParallel and serial host interface
  • lPROFINET version 2.3 for RT and IRT
  • lBGA housing 15 x 15 mm² with 1 mm pitch for inexpensive PCBs
  • lApprox. 800 mW power dissipation
  • lRequired area: 260 mm² for the complete interface (RJ45)

 

Renesas Electronics and Phoenix Contact join forces in marketing the TPS-1 PROFINET chip

 

Renesas Electronics, leading provider of ultra modern semiconductor solutions, and Phoenix Contact enter into strategic partnership. Both companies work together in marketing and distributing the PROFINET IO Device Chip TPS-1 developed both by Phoenix Contact and Siemens. The TPS-1 Chip will be available together with the ERTEC 200/400 PROFINET controllers developed by Siemens through worldwide sales channels of Renesas Electronics.
 
Within the scope of the planned collaboration, Renesas Electronics builds worldwide distribution and customer support for the PROFINET Device Chip TPS-1 via its distribution network. Phoenix Contact will be responsible for maintenance and further development of the software components associated with the TPS-1 PROFINET Chip and provide support in answering system-related questions regarding PROFINET and realization of special customer-specific solutions.

 

PROFINET IO Device Chip TPS-1: Internal CPU

 

  • Reserved for optimized PROFINET Device Stack
  • External serial FLASH
    - PROFINET stack
    - Firmware updater
    - Chip configuration
    - Runtime configuration (e.g. Name of Station)
  • Firmware download during the manufacturing process via
    - JTAG Boundary-Scan
    - UART
    - Ethernet
  • Firmware update in operation via BOOTP/TFTP

 

PROFINET IO Device Chip TPS-1: Ethernet/PROFINET features

 

  • 2 integrated fast PHYs
  • Integrated 3-Port IRT switch supports 8 priority levels
  • Functions according to conf. class C
  • IRT bridge delay < 3 µs
  • Timestamp resolution 2.5 ns
  • Hardware support for PROFINET protocols including PTCP
  • Separate I2C interfaces for fiber optical diagnosis depending on the port
  • Direct connection of PROFINET-LEDs

 

PROFINET IO Device Chip TPS-1: Configuration

 

  • Software tool (Windows)
  • Setting of
    - Operating modes
    - I&M information
    - General purpose interface
    - Serial interfaces
  • Configuration file (XML)
    - Manufacturer information
    - Device type / data
    - I&M information
    - Operating mode of the TPS-1
    - Slot/subslot configuration
    - ...
  • Compiler creates configuration block
  • Downloading the configuration into the serial FLASH

 

 

PROFINET IO Device Chip TPS-1 and other LSI

 

Resources for Software and Hardware

Title Description
My Renesas Create a My Renesas account to use our tool download services, receive e-newsletter/update notifications, and take advantage of our other services.
e-learning Information for studying and learning about microcontrollers and microprocessors.
FAQ Frequently asked questions and useful hints for development.
Forum A forum and community site to share technical information, questions and opinions with others who use Renesas products.

 

 

您可以使用下方的筛选器来筛选样例程序和应用手册。

Confirm below disclaimers

Input Renesas account name and password

Disclaimer:

The information contained herein has been provided by a member of Renesas Partners. This information is provided on the Renesas website provided for convenience and informational purposes only. Renesas is not responsible for the contents of this page or any changes or updates to the information posted on this page. Certain links provided herein permit you to leave this site and enter non-Renesas sites. These linked sites are not under control of Renesas. Renesas is not responsible for the contents of any linked site or any changes or updates to such sites. These links are provided for convenience and informational purposes only. The inclusion of any link does not imply endorsement by Renesas of any linked site.

Renesas's Publication of information regarding third-party products or services does not constitute an endorsement regarding the suitability of such products or services or a warranty, representation or endorsement of such products or services either alone or in combination with any of Renesas's product or service.