Bluetooth Low Energy (Bluetooth LE) Protocol Stack is a Bluetooth 5.0 qualified protocol stack that operates on RL78/G1D (optional functions added after Core Specification 4.2 are not supported). It is equipped API for realizing Bluetooth LE wireless communication and API for implement a custom profile. Moreover, it supports two types of system configurations (embedded and modem configuration).
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
库 | ZIP 29.95 MB | |
库 | ZIP 30.83 MB | |
库 | ZIP 34.53 MB Compiler: CA78K0R, CC-RL, ICCRL78 Function: Communication Interface IDE: CS+ for CA, CX, CS+ for CC, e2 studio, IAR EWRL78 | |
软件和工具 - 其他 | ZIP 18.81 MB 日文 | |
4 items
|
The module corresponds to the following integrated development environments (IDEs): CS+ (CA78K0R Compiler/CC-RL Compiler), and e2 studio (CC-RL Compiler).
Download Manual
Bluetooth Low Energy Protocol Stack User's Manual Rev.1.22 (PDF | English, 日本語)
Download Software
Bluetooth® low energy Protocol Stack (Ver.1.21) (ZIP)
Bluetooth® Low Energy Protocol Stack (Ver.1.20) (ZIP)
Bluetooth® Low Energy Protocol Stack (Ver.1.11) (ZIP)
Flash libraries are needed separately. Download the Data Flash Library and Code Flash Library that suits your development environment. For how to copy to the development environment, refer to the manuals.
The free evaluation version of the compiler cannot be used with the product version due to function restriction and probation period.
Download Protocol Stack API basic specification
Bluetooth Low Energy Protocol Stack API Reference Manual: Basics Rev.1.19 (PDF | English, 日本語)
How to Use the Sample program
Bluetooth Low Energy Protocol Stack Sample Program Rev.1.20 (PDF | English, 日本語)
Responding to demands for wireless serial communication and wireless communication between embedded modules, we have developed a virtual UART application that works with Bluetooth Low Energy technology. It has a simple AT command execution function to control and set Bluetooth LE communication, thereby realizing virtual UART communication where characters are transmitted/received via Bluetooth LE communication.
Download: Bluetooth® Low Energy Protocol Stack BLE Virtual UART Application Rev.1.20 - Sample Code (ZIP | English, 日本語)
For modem configuration, Bluetooth LE communication is realized via serial connection of a host microcontroller and RL78/G1D MCU. It is possible to flexibly respond to demands such as adding Bluetooth LE to an existing application. We also have host samples for Renesas microcontrollers. This enables the shortening of the development period.
Command specifications
Bluetooth Low Energy Protocol Stack rBLE Command Specification Rev.1.18 (PDF | English, 日本語)
Host sample for RL78/G14
Bluetooth® Low Energy Protocol Stack RL78/G14 Host Sample Rev.1.21 - Sample Code (ZIP | English, 日本語)
Host sample for RX113
Bluetooth® Low Energy Protocol Stack RX113 Host Sample Rev.1.20 - Sample Code (ZIP | English, 日本語)
In embedded configuration, the application is feasible by fully leveraging functions of the RL78/G1D microcontroller. In this way, it is possible to create original applications.
Application Creation Guide
Bluetooth® low energy Protocol Stack Application Development Guide Rev.1.30 (PDF | English, 日本語)
How to Use the Microcontroller Part
RL78 Family User's Manual: Software Rev.2.30 (PDF | English, 日本語)
Simple API can control the RL78/G1D or an RL78/G1D module (RY7011) from a host microcomputer with just 9 APIs, and can easily realize Virtual UART communication and beacon communication using Bluetooth Low Energy wireless communication. The remote side environment can be easily built with a smartphone and Renesas smartphone application "GATTBrowser" so you can start evaluating right away.
Simple API for RL78/G14
Bluetooth® Low Energy Protocol Stack Host MCU Simple API for RL78/G14 Rev.1.00 - Sample Code (ZIP | English, 日本語)
Simple API for RX113
Bluetooth® Low Energy Protocol Stack Host MCU Simple API for RX113 Rev.1.01 - Sample Code (ZIP | English, 日本語)
GATTBrowser GATTBrowser for iOS Smartphone Application Instruction manual Rev.1.16 (PDF | English, 日本語)
GATTBrowser for Android Smartphone Application Instruction manual Rev.1.02 (PDF | English, 日本語)
Title | Document No. |
---|---|
Bluetooth Low Energy Protocol Stack User's Manual Rev.1.22 (PDF | English, 日本語) | R01UW0095 |
Bluetooth Low Energy Protocol Stack Sample Program Rev.1.20 (PDF | English, 日本語) | R01AN1375 |
Bluetooth Low Energy Protocol Stack API Reference Manual: Basics Rev.1.19 (PDF | English, 日本語) | R01UW0088 |
Title | Document No. |
---|---|
Bluetooth® low energy Protocol Stack Application Development Guide Rev.1.30 (PDF | English, 日本語) | R01AN2768 |
Bluetooth® low energy Protocol Stack Embedded Configuration Sample Program Rev.1.20 - Sample Code (ZIP | English, 日本語) | R01AN3319 |
Bluetooth® Low Energy Protocol Stack Sensor Application Rev.1.03 - Sample Code (ZIP | English, 日本語) | R01AN4159 |
Title | Document No. |
---|---|
Bluetooth® Low Energy Protocol Stack BLE Virtual UART Application Rev.1.20 - Sample Code (ZIP | English, 日本語) | R01AN3130 |
BLE Virtual UART Application Android programming guide Rev.1.01 (PDF | English, 日本語) | R01AN3842 |
Title | Part No. |
---|---|
Bluetooth® Low Energy Protocol Stack HOGP ASCII Text Keyboard Rev.1.00 - Sample Code (ZIP) | R01AN5288 |
Title | Part No. |
---|---|
RL78/G1D Bluetooth® Beacon Applications Rev.1.00 (PDF | English, 日本語) | R01AN4784 |
RL78/G1D Beacon Stack User's Manual Rev.2.10 (PDF | English, 日本語) | R01UW0171 |
RL78/G1D Beacon Stack Basic Operation Sample Program Rev.2.20 - Sample Code (ZIP | English, 日本語) | R01AN3045 |
RL78/G1D Beacon Stack Connecting and Updating Beacon Data Sample Program Rev.1.11 - Sample Code (ZIP | English, 日本語) | R01AN3313 |
Title | Part No. |
---|---|
RL78/G1D Beacon Stack Multi-Hop Feature (without Security) Rev.1.00 - Sample Code (ZIP | English, 日本語) | R01AN4375 |
RL78/G1D Beacon Stack Multi-Hop Feature (with Security)* | R01AN4466 |
*For the "RL78/G1D Beacon Stack Multi-Hop Feature (with Security)" version, please contact nearest Renesas sales or distributor.
Title | Part No. |
---|---|
Bluetooth Low Energy Protocol Stack Case studies for good connectivity with smartphones Rev.1.20 (PDF | English, 日本語) | R01AN4322 |
Bluetooth Low Energy is designed for very low power operation and is optimized to short burst data transmission. It employs a robust frequency hopping spread spectrum method that transmits data over 40 channels to achieve reliable communication in the 2.4GHz frequency band.
The RL78/G1D Evaluation Board is very flexible allowing the user to evaluate RL78/G1D Bluetooth LE MCU from the application angle. It has gained FCC, IC, CE, KC, and MIC (Japan) certifications.