概览

简介

The SLG46855-A provides a small, low power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one time programmable (OTP) Non-Volatile Memory (NVM) to configure the interconnect logic, the IO Pins and the macrocells of the SLG46855-A. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low power single integrated circuit.

特性

  • Read Back Protection (Read Lock)
  • Power Supply: 2.5 V (±8 %) to 5 V (±10 %)
  • RoHS Compliant / Halogen-Free
  • FCQFN-14 With Wettable Flanks
  • AEC-Q100 Grade 2

Macrocells Overview

  • Two High Speed General Purpose Analog Comparators (ACMPxH);
  • Two Low Power General Purpose Analog Comparators (ACMPxL);
  • Two Voltage References (Vref):
    • Two Vref Outputs;
  • Fifteen Combination Function Macrocells:
    • Three Selectable DFF/Latch or 2-bit LUTs;
    • One Selectable Programmable Pattern Generator or 2-bit LUT;
    • Nine Selectable DFF/Latch or 3-bit LUTs;
    • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT;
    • One Selectable DFF/Latch or 4-bit LUTs;
  • Eight Multi-Function Macrocells:
    • Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters;
    • One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter;
  • Serial Communications:
    • I2C Protocol Interface;
  • Programmable Delay with Edge Detector Output;
  • Deglitch Filter or Edge Detector;
  • Three Oscillators (OSC):
    • 2.048 kHz Oscillator;
    • 2.048 MHz Oscillator;
    • 25 MHz Oscillator;
  • Analog Temperature Sensor;
  • Power-On Reset (POR).

产品对比

应用

应用

  • In-Vehicle Navigation
  • Infotainment
  • Advanced Driver Assistance Systems (ADAS)
  • Automotive Display Clusters
  • Body Electronics

文档

类型 文档标题 日期
数据手册 PDF 2.48 MB
白皮书 PDF 393 KB
应用文档 PDF 1.29 MB
手册 PDF 4.61 MB English(英语)
证书 PDF 3.02 MB
指南 PDF 296 KB
数据手册勘误表 PDF 354 KB
应用文档 PDF 660 KB
8 items

设计和开发

软件与工具

软件与工具

Software title
Software type
公司
Go Configure™ Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package 瑞萨电子
1 item

软件下载

类型 文档标题 日期
PCB设计文档 ZIP 6.80 MB
1 item

样例程序

开发板与套件

开发板与套件

模型