智能药盒专为确保患者用药一致而设计。它使用专用的智能手机 APP,用户可以通过设置手机显示提醒管理其个人的用药物状态,并进行更多的操作。
该参考设计采用嵌入式 RL78/G13 MCU,通过 UART 与 Wi-Fi 模块进行通信。通过 MQTT,使用瑞萨 IoT Sandbox 可校准实时时钟 (RTC) 计数值,设置或清除报警时间。报警时间数据存储于数据闪存中。
ISL9120 高效降压-升压稳压器可以进一步提高功率控制的效率。
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.
瑞萨电子展示采用 RL78/G13 微控制器的智能药盒快速解决方案。这款智能药盒用于帮助用户存储药物、通过手机设置服药提醒及记录服药事件。在智能手机应用程序和云技术的支持下,智能药盒解决方案让用户能够使用该应用程序接收服药提醒通知、记录其用药信息,并跟踪服用的药物。