图像
瑞萨电子提供了丰富的标准和汽车级视频编码解码器产品组合,这些解码器可将模拟复合视频信号转换为适用于视频监控和汽车应用的数字分量 YCbCr 数据。
Channels per device (#) |
Inputs (#) |
Function |
Output Format |
Analog Output |
Comb Filter |
界面 |
Video DAC |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||
4-Channel Differential Input Video Decoder with MIPI-CSI2 Output for Around View Applications | 4 | 8 | D1 | No | 2D | MIPI-CSI2 v1.1 | 否 | Automotive | 48 | QFN | 7.542 | |
4-Channel Differential Input Video Decoder with BT.656 Output for Around View Applications | 4 | 8 | D1 | No | 2D | ITU-R BT.656 | 否 | Automotive | 48 | QFN | 7.337 | |
8-Channel Video Decoders and Audio Codecs and Video Encoder for Security Applications | 8 | 16 | D1 | CVBS, S-video | 2D | BT.656 | 是 | Standard | 128 | LQFP | 45.64 | |
4-CH WD1 (960H)/D1 Compatible Video Decoders and Audio Codecs | 4 | 4 | WD1/ D1 | 2D | BT.656 | 否 | Standard | 100 | LQFP | |||
4-in-1 Video Decoders with PCI Express Media Bridge | 4 | 16 | D1 | 2D | PCIe x1 | 否 | Standard | 144 | TQFP | 29.17 | ||
8-in-1 Video Decoders with PCI Express Media Bridge | 8 | 32 | D1 | 2D | PCIe2.0 - BT.656 | 否 | Standard | 144 | TQFP | 36.23 |