文档标题 | 信息 |
---|---|
Package Name | PRSP0024KA-A |
Package Previous Code | P24MM-50-MAB-1 |
JEITA Standard | P-SSOP24-9.6x19.1-0.50 |
Package Status | Active |
Package Type | SSOP |
类别 | IC |
Package Code | pkg_8198 |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 19.1mm |
宽度 | 9.6mm |
Thickness | 2.67mm |
Pkg. Dimensions (mm) | 19.1 x 9.6 x 2.67 |