文档标题 | 信息 |
---|---|
Package Name | J18.C |
Package Previous Code | JSH |
Package Description | 18 pin CLCC for 58 bump flip-chip, weld seal |
Package Status | Active |
Package Type | CLCC |
Package Code | JSH |
分类 | HERMETIC |
Lead Count | 18 |
Pb (Lead) Free | Yes |
长度 | 7.62mm |
宽度 | 7.62mm |
Thickness | 1.73mm |
Pitch | 0mm |
Pkg. Dimensions (mm) | 7.62 x 7.62 x 1.73 |