概览

简介

The FCI FC8080 chip is a highly integrated device for Terrestrial Digital Multimedia Broadcasting (T-DMB). FC8080 has all of the performance needed to enable the full range of T-DMB applications. It consists of two main blocks, an RF tuner and channel decoder.

The RF block supports single-band (Band-III). It is a highly integrated component working with a single 1.2V power supply. Because direct-conversion architecture is used in the RF block, additional components such as a bulky IF SAW filter and other IF matching components are no longer required. For the direct-conversion, it has low noise fractional-N type frequency synthesizer and VCO. The RF block contains a Low Noise Amplifier (LNA), down-conversion mixer, Channel Selection Filter (CSF), and LO distribution network for Band-III.

The baseband block is an integrated circuit that provides a channel decoder for Digital Multimedia Broadcasting (DMB) signals based on ETS 300 401 (EUREKA-147). It is also in compliance with the function of Korea DAB/DMB (TTAS.KO -07.0024 and TTAS.KO-07.0026) standard. It contains a 10-bit Analog-to-Digital Converter (ADC) for IF input, OFDM demodulator, Reed Solomon decoder, and convolutional de-interleaver for providing forward error correcting. For audio data, it uses an MPEG I/II Layer II (MUSICAM) algorithm. It provides EBI2 LCD Interface of Qualcomm QSC series modem chip, SPI and I2C as a HOST interface. When it is used, I2C is the host interface, serial TS interface is also supported for data transmission.

特性

  • Highly integrated digital device for DAB receiver (Eureka 147)
  • Korea DAB/DMB (TTAS.KO -07.0024 and TTAS.KO-07.0026) standard compliant
  • DAB OFDM channel demodulator and decoder
    • Fully integrated, supports all DAB functions and modes (I, II, III, and IV)
    • Mode detection (AMD)
    • Full data rate of 1.8Mbit can be decoded
    • Automatic frame and time synchronization and fast channel re-acquisition
    • Digital AGC with a wide gain control range
    • Demodulation and decoding of up to 64 sub-channels (UEP/EEP) TII decoder
    • Automatic multiplex re-configuration
  • Integrated high-density SRAM supporting time and frequency de-interleaving
    • Simple memory concept. Do not require external memory for DAB operation
  • Interfaces
    • Parallel host interface
      • 3-bit control pins, 4-bit data bus, it is compatible with Qualcomm QSC series modem chip
    • Serial host interface
      • SPI: up to 38.4MHz
      • I2C: up to 1.0MHz for control and up to 38.4MHz serial TS interface for data
    • Support max. 4 services (audio, video and data stream) of data service
    • MPEG-2 Serial-TS output
      • Various TS clock: 1.024MHz ~ 38.4MHz
    • Be able to decode 2 video data with RS encoded stream
    • Automatically internal hardware reset drive without external reset pin
  • Parallel host interface
    • 3-bit control pins, 4-bit data bus, it is compatible with Qualcomm QSC series modem chip
  • Serial host interface
    • SPI: Up to 38.4MHz
    • I2C: Up to 1.0MHz for control and up to 38.4MHz serial TS interface for data
  • MPEG-2 Serial-TS output
    • Various TS clock: 1.024MHz ~ 38.4MHz
  • Electrical characteristics
    • Embedded LDO for power
    • Supply voltages: 1.2V for core and 1.8/2.5/3.3V for I/O
    • Low power consumption: 20mA typical at core 1.2V
    • Various power consumption management devices for this application
    • Zero IF support
    • Support various external clock
    • Band frequency
      • Band-III: 170MHz ~ 215MHz
    • Sensitivity: -104.5dBm
      • Noise figure: 2.7dB
      • Adjacent channel sensitivity: 50dB typical
      • Far off sensitivity: 55dB typical
  • Band frequency
    • Band-III: 170MHz ~ 215MHz
  • Sensitivity: -104.5dBm
    • Noise figure: 2.7dB
    • Adjacent channel sensitivity: 50dB typical
    • Far off sensitivity: 55dB typical
  • Packages
    • 25-pin WLCSP package with 2.14 x 2.09mm2
    • 32-pin QFN package with 4 x 4mm2

产品对比

应用

应用

  • RF + BB SoC for T-DMB

设计和开发

模型