概览

简介

The ISL85403EVAL2Z board allows for quick evaluation of the ISL85403 synchronous buck or boost-buck controller in the non-inverting buck-boost configuration. It is a cost effective solution for the low-power, wide input voltage range point-of-load (POL) application where both stepping up and stepping down voltage capabilities are required.

特性

  • Input voltage (VIN): 8V to 40V
  • Output voltage (VOUT): 12.0V
  • Max output current (IOUT_MAX): 1A
  • Switching frequency: 500kHz
  • Output ripple: 360mV at 1A load

应用

应用

  • General purpose
  • 24V bus power
  • Battery power
  • Point-of-load
  • Embedded processor and I/O supplies

文档

类型 文档标题 日期
手册 - 开发工具 PDF 1.96 MB
数据手册 PDF 2.53 MB
2 items