Renesas’ second generation of full digital multiphase PWM controllers provides the industry’s broadest and most scalable solution offerings, with up to 20 phase native support across three independent outputs. The latest family of controllers supports a wide range of interfaces including Intel VR13/VR13HC and IMVP8 specifications, as well as the AMD SVI2 interface. When combined with our industry’s broadest offering of Smart Power Stage modules, ranging from 20A to 90A, the entire power solution can be achieved to meet any rail or power requirement.

description文档

文档标题 language 类型 降序排列 文档格式 文件大小 日期
应用指南 & 白皮书
Powering IoT Infrastructure Systems with Digital Multiphase 白皮书 PDF 705 KB
Five Easy Steps to Create a Multi-Load Power Solution 白皮书 PDF 846 KB
IoT-Cloud-Systeme mit Strom versorgen 白皮书 PDF 298 KB