Renesas' power factor correction (PFC) controller family uses boost topology and are suitable for AC/DC power systems, up to 2kW and over the universal line input. These PFC controller IC's operate in continuous conduction mode (CCM), and the small external components result in a low cost design without sacrificing performance.

Family Values

  • Uses proprietary negative capacitance technology
  • Best light load performance (power factor, THD, efficiency)
  • Frequency jittering (lower EMI)
  • Intelligent skip mode
  • Extensive protection

Applications

  • Desktop Computer AC/DC Adaptor
  • Laptop Computer AC/DC Adaptor
  • TV AC/DC Power Supply
  • AC/DC Brick Converters

description文档

文档标题 language 类型 文档格式 文件大小 降序排列 日期
使用指南与说明
ISL6731AEVAL2Z User Guide 指南 PDF 610 KB
ISL6731xEVAL1Z User Guide 指南 PDF 481 KB
ISL6730BEVAL1Z, ISL6730DEVAL1Z1876 User Guide 手册 - 开发工具 PDF 562 KB
ISL6730AEVAL1Z, ISL6730CEVAL1Z User Guide 手册 - 开发工具 PDF 744 KB
应用指南 & 白皮书
AN1684: Nonideality of Ground 应用文档 PDF 397 KB
AN1681: Grounding Techniques 应用文档 PDF 509 KB

file_download下载

文档标题 language 类型 文档格式 文件大小 降序排列 日期
软件
ISL6730 Component Selection Guideline Calculation Sheet Software & Tools - Other XLSX 1.29 MB