文档标题 | 信息 |
---|---|
Package Name | PLBG0048FA-A |
Package Previous Code | P48F1-100-DB1 |
JEITA Standard | P-LBGA48-10x11-1.00 |
Package Status | Active |
Package Type | LBGA |
类别 | IC |
Package Code | pkg_8033 |
Lead Count | 48 |
Pb (Lead) Free | Yes |
长度 | 11mm |
宽度 | 10mm |
Thickness | 1.6mm |
Pkg. Dimensions (mm) | 11 x 10 x 1.6 |