文档标题 | 信息 |
---|---|
Package Description | CABGA 23.00x23.00x1.59 mm 1.00mm Pitch |
Package Status | Active |
Package Type | CABGA |
类别 | PLASTIC |
Package Code | BC484 |
分类 | 240 |
Lead Count | 484 |
Pb (Lead) Free | No |
长度 | 23mm |
Pb Free Category | e0 |
宽度 | 23mm |
Thickness | 1.59mm |
Peak Reflow Temp | 225.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 23.0 x 23.0 x 1.59 |