文档标题 | 信息 |
---|---|
Package Description | PBGA 15.00x15.00x1.76 mm 1.00mm Pitch |
Package Status | Active |
Package Type | PBGA |
类别 | PLASTIC |
Package Code | BB160 |
分类 | 240 |
Lead Count | 160 |
Pb (Lead) Free | No |
长度 | 15mm |
Pb Free Category | e0 |
宽度 | 15mm |
Thickness | 1.76mm |
Peak Reflow Temp | 225.00°C |
Pitch | 1mm |
Package Carrier | Reel, Tray |
Pkg. Dimensions (mm) | 15.0 x 15.0 x 1.76 |