Renesas' radiation hardened supervisory circuits reduce the complexity required to monitor supply voltages in microprocessor systems. These devices significantly improve accuracy and reliability relative to discrete solutions.
Renesas' radiation hardened supervisory circuits reduce the complexity required to monitor supply voltages in microprocessor systems. These devices significantly improve accuracy and reliability relative to discrete solutions.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
应用指南 &白皮书 | ||||||
AN1710: ISL705xRH and IS706xRH SPICE Model | – | 应用文档 | 271 KB | |||
AN9867: End of Life Derating: A Necessity or Overkill | – | 应用文档 | 338 KB | |||
其他 | ||||||
Intersil Space Products Brochure | – | 手册 | 3.14 MB | |||
Intersil Commercial Lab Services | – | 手册 | 364 KB |
类型 | 日期 升序排列 | |
---|---|---|
Low Dose Rate Acceptance Testing | 基本页面 | 2020年3月25日 |
Radiation Tolerant Plastic-Package ICs | 基本页面 | 2020年3月20日 |
Standard Data Package | 基本页面 | 2020年3月19日 |
Rad Hard SMD Test Flow | 基本页面 | 2020年3月19日 |
Rad Hard Test Reports | 基本页面 | 2020年3月19日 |
Monitor Voltage (Max) (V) | Precision Threshold Detector (V) | Independent Watchdog Output | Manual Reset | Reset Output_bar | Models Available | High Dose Rate (HDR) (krad (Si)) | Low Dose Rate (ELDRS) | SEL (MeV/mg/cm2) | Pkg. Class | DLA SMD | SMD URL | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | 是的 | 是的 | Push-Pull | SPICE | 100 | 100 | 86 | V | 5962R1121307VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | 是的 | 是的 | Push-Pull | SPICE | 100 | 100 | 86 | V | 5962R1121301QXC, 5962R1121301V9A, 5962R1121301VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | 是的 | 是的 | Push-Pull | SPICE | 100 | 100 | 86 | V | 5962R1121308VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | 是的 | 是的 | SPICE | 100 | 100 | 86 | V | 5962R1121302QXC, 5962R1121302V9A, 5962R1121302VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) | |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | 是的 | 是的 | SPICE | 100 | 100 | 86 | V | 5962R1121309VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) | |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | 是的 | 是的 | SPICE | 100 | 100 | 86 | V | 5962R1121303QXC, 5962R1121303V9A, 5962R1121303VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) | |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 4.65 | 1.25 | 是的 | 是的 | SPICE | 100 | 100 | 86 | V | 5962R1121310VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) | |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | 是的 | 是的 | Push-Pull | SPICE | 100 | 100 | 86 | V | 5962R1121304QXC, 5962R1121304V9A, 5962R1121304VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | 是的 | 是的 | SPICE | 100 | 100 | 86 | V | 5962R1121311VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) | |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | 是的 | 是的 | SPICE | 100 | 100 | 86 | V | 5962R1121305QXC, 5962R1121305V9A, 5962R1121305VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) | |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | 是的 | 是的 | SPICE | 100 | 100 | 86 | V | 5962R1121312VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) | |
Rad-Hard, 5.0V/3.3V µ-Processor Supervisory Circuits | 3.08 | 0.6 | 是的 | 是的 | SPICE | 100 | 100 | 86 | V | 5962R1121306QXC, 5962R1121306V9A, 5962R1121306VXC | https://landandmaritimeapps.dla.mil/Downloads/MilSpec/Smd/11213.pdf | QML Class Q (Military), QML Class V (Space) |