类型 | 日期 升序排列 | |
---|---|---|
Low Dose Rate Acceptance Testing | 基本页面 | 2020年3月25日 |
Radiation Tolerant Plastic-Package ICs | 基本页面 | 2020年3月20日 |
Standard Data Package | 基本页面 | 2020年3月19日 |
Rad Hard SMD Test Flow | 基本页面 | 2020年3月19日 |
Rad Hard Test Reports | 基本页面 | 2020年3月19日 |
ADC | Channels (#) | Resolution (bits) | Conversion Rate (Max) (kSPS) | Power Consumption (mW) | Analog Supply Voltage (V) | Integral NonLinearity LSB | Differential NonLinearity LSB | SFDR (dBs) (dBs) | SINAD (dbFS) | Low Dose Rate (ELDRS) | High Dose Rate (HDR) (krad (Si)) | SEL (MeV/mg/cm2) | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Radiation Hardened 14-Bit 1MSPS SAR ADC | SAR | 1 | 14 | 1000 | 28 | 3 - 5.5 | 0.5 | 0.2 | 90 | 79 | 75 | 86 | QML Class V (space) |