图像
瑞萨电子拥有超过十年的电源模块经验。 这包括了高达80A电流输出能力的电源模块产品。 我们的电源模块是完整的 DC/DC 电源解决方案,包括控制器、MOSFET、无源器件和输出电感。 电源模块缩短了设计时间,降低了成本并节省了电路板空间。 这些模块外形小巧,效率高,性能可靠,如数字控制,可以显著减少设计努力以加速您的产品上市周期。 我们丰富的经验和知识产权能使我们成为您未来需求的完美合作伙伴!
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
器件号 | ||||||
3A Single Channel High Efficiency DC/DC Step-Down Power Module | Analog-Interface Power Modules | -40 to +85°C | Module | 22 | 7.5 x 4.5 x 1.85 | |
Dual 3A/Single 6A Step-Down DC/DC Power Module | Analog-Interface Power Modules | -40 to +85°C | Module | 23 | 9.0 x 6.5 x 1.85 | 7.145 |
5A Single Channel High Efficiency DC/DC Step-Down Power Module | Analog-Interface Power Modules | -40 to +85°C | Module | 22 | 7.5 x 4.5 x 1.85 | |
5V, 3A Step-Down DC/DC Low Profile Mini Module with Integrated Inductor | Analog-Interface Power Modules | Module | 10 | 3.0 x 3.0 x 1.70 | 2.456 | |
5V, 4A Step-Down DC/DC Mini Module with Integrated Inductor | Analog-Interface Power Modules | Module | 10 | 3.0 x 3.0 x 1.70 | ||
数字 DC/DC PMBus 30A 模块 | Digital-Interface Power Modules | Module | 130 | 13.0 x 10.0 x 7.60 | 17.81 | |
数字 DC/DC PMBus 20A 模块 | DC/DC Power Modules | Module | 130 | 13.0 x 10.0 x 5.60 | 18.54 |
An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.