概览

简介

Camera board for R-Car V3H Starter Kit with the tuned ISP pipeline of IMX390 & AR0220

eCUBE DVP is a camera board for R-Car V3H Starter Kit. It contributes to R-Car V3H evaluation with actual camera input data. eCUBE DVP also supports display output via HDMI interface. The user is able to easily connect a camera (IMX390/AR0220) to eCUBE DVP without any SW setting because the tuned ISP pipeline firmware is already implemented into the eCUBE DVP environment.

特性

  • eCUBE DVP is comprised of an R-Car V3H Starter Kit and camera board
  • Features of camera board (*For R-Car V3H Starter Kit features, please refer to the starter kit webpage)
    • Support Imager: IMX390 (1920 x 1080, RAW12/RGGB, GSML2, 30fps), AR0220 (1824 x 948, RAW12/RCCB, GMSL2, 30fps)
    • Display out: 1ch FHD (1920 x 1080, RGB888)

应用

应用

  • Front Smart Camera for NCAP
  • Automatic Parking and Surround View with 3D Visualization
  • Driver and Occupant Monitoring System
  • Light Detection and Ranging (LiDAR) Systems
  • Intelligent Survey Cameras
  • Robotics
  • Industrial Applications

文档

类型 文档标题 日期
指南 730 KB
1 item