图像
瑞萨电子的高速、低功率数字到模拟数据转换器 (DAC) 非常适合通信系统、医疗/测试仪器和设备,以及视频应用。
Resolution (bits) |
Conversion Rate (Max) (kSPS) |
Output I/V |
Supply Voltage Vs Range |
Integral NonLinearity LSB |
Differential NonLinearity LSB |
SFDR (Typical) to Nyquist |
Power (text) |
VREF |
Icc (Typical) (mA) |
Io (mA) |
Output Voltage (V) |
应用 |
Remarks |
VS (Min) (V) |
VS (Max) (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||||||
14-Bit, +3.3V, 210/130MSPS, CommLink High-Speed D/A Converter | 14 | 130000 | I | 2.7 to 3.6 | 5 | 3 | 75dBc 10MHz@130Msps | 110mW at 200Msps | Int/Ext | 2.7 V | 3.6 V | Standard | 28 | TSSOP | ||||||
8-bit 4ch D/A Converter with Buffer Amplifiers | 8 | V | 3 to 5 | 0.3 | 2 | D/A Converter | 2.7 to 5.5V Builtin Power On Reset | 16 | TSSOP | |||||||||||
8-bit 6ch D/A Converter with Buffer Amplifiers | 8 | V | 3 to 5 | 0.35 | 2 | D/A Converter | 2.7 to 5.5V Builtin Power On Reset | 16 | TSSOP | 1.612 | ||||||||||
8-bit 8ch D/A Converter with Buffer Amplifiers | 8 | V | 3 to 5 | 0.4 | 2 | D/A Converter | 2.7 to 5.5V Builtin Power On Reset | 16 | TSSOP | |||||||||||
8-bit 8ch D/A Converter with Buffer Amplifiers | 8 | V | 3 to 5 | 0.4 | 2 | D/A Converter | 2.7 to 5.5V Builtin Power On Reset | 16 | SOP | 1.391 | ||||||||||
8-bit 12ch D/A Converter with Buffer Amplifiers | 8 | V | 3 to 5 | 0.6 | 2 | D/A Converter | 2.7 to 5.5V Builtin Power On Reset | 20 | TSSOP | |||||||||||
8-bit 12ch D/A Converter with Buffer Amplifiers | 8 | V | 3 to 5 | 0.6 | 2 | D/A Converter | 2.7 to 5.5V Builtin Power On Reset | 20 | SOP | 1.45 | ||||||||||
8-bit 8ch Multiplying D/A Converter with Buffer Amplifiers | 8 | V | 3 to 5 | 1.5 | 2 | D/A Converter | 2.7 to 5.5V | 24 | HWQFN | 2.446 |