文档标题 | 信息 |
---|---|
Package Name | TTBG0064GA-A |
Package Previous Code | P64F9-80-CA1 |
JEITA Standard | T-TFBGA64-8x8-0.80 |
Package Status | Active |
Package Type | T-TFBGA |
类别 | IC |
Package Code | pkg_8351 |
Lead Count | 64 |
Pb (Lead) Free | Yes |
长度 | 8mm |
宽度 | 8mm |
Thickness | 1.07mm |
Pkg. Dimensions (mm) | 8 x 8 x 1.07 |