文档标题 | 信息 |
---|---|
Package Name | PLBG0148GA-A |
Package Previous Code | P148F1-80-EA1 |
JEITA Standard | P-LFBGA148-12x12-0.80 |
Package Status | Active |
Package Type | LFBGA |
类别 | IC |
Package Code | pkg_7881 |
Lead Count | 148 |
Pb (Lead) Free | Yes |
长度 | 12mm |
宽度 | 12mm |
Thickness | 1.46mm |
Pkg. Dimensions (mm) | 12 x 12 x 1.46 |