文档标题 | 信息 |
---|---|
Package Name | PRBG0388DE-A |
Package Previous Code | S388S1-127-F6 |
JEITA Standard | P-BGA388-35x35-1.27 |
Package Status | Active |
Package Type | BGA |
类别 | IC |
Package Code | pkg_7794 |
Lead Count | 388 |
Pb (Lead) Free | Yes |
长度 | 35mm |
宽度 | 35mm |
Thickness | 2.58mm |
Pkg. Dimensions (mm) | 35 x 35 x 2.58 |