文档标题 | 信息 |
---|---|
Package Description | TSSOP 5.00x4.40x1.00 mm 0.65mm Pitch |
Package Status | Active |
Package Type | TSSOP |
类别 | PLASTIC |
Package Code | PGG16 |
分类 | G |
Lead Count | 16 |
Pb (Lead) Free | Yes |
长度 | 5mm |
Pb Free Category | e3 Sn |
宽度 | 4.4mm |
Thickness | 1mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.65mm |
Package Carrier | Reel, Tube |
Pkg. Dimensions (mm) | 5.0 x 4.4 x 1.0 |