文档标题 | 信息 |
---|---|
Package Name | E24.3 |
Package Previous Code | EAE |
Package Description | 24 LEAD NPDIP (300 MIL) |
Package Status | Active |
Package Type | PDIP |
类别 | PLASTIC |
Package Code | EAE |
分类 | PLASTIC |
Lead Count | 24 |
Pb (Lead) Free | Yes |
长度 | 31.75mm |
宽度 | 6.6mm |
Thickness | 3.94mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 31.75 x 6.60 x 3.94 |