Evaluation Kit for ZLED7022
The ZLED7022KIT-E1 Evaluation Kit enables a quick and easy evaluation of IDT's ZLED7022 Low-Voltage, Six-Channel LED Driver IC within its basic application circuit. The...
The ZLED7022, one of the ZLED family of LED control ICs, is a low-noise, constant-frequency charge pump DC/DC converter that can drive up to six LED channels, providing a programmable constant current level ranging from 1.8mA to 20mA per LED channel. It can also drive higher current LEDs because its current sinks can operate in parallel. It enables white or other color LED applications that require uniform intensity and/or linear progressions in brightness. Capable of operating efficiently with DC voltage supplies ranging from 2.8V to 5.5V, it is ideal for small, battery-powered applications because very few external components are needed: typically one small-dimension 1μF capacitor across the C+ and C- pins and two small-dimension 2.2μF capacitors to GND from the VCC and Vout pins. The ZLED7022's Pulse Count Control (PCC) serial digital input is used to enable/disable the LEDs and set the current level (14 settings using a nearly logarithmic scale to provide a linear brightness progression). This simple, high-speed interface allows efficient real-time management of LEDs via microcontrollers or control systems. The ZLED7022's features include integrated soft-start circuitry to protect against excessive in-rush current during power-on and a low-current shutdown mode that reduces quiescent current consumption to approximately 1μA (typical) by disconnecting the load from the input when the EN/SET pin is low for a specified time.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 360 KB | |
指南 | 7Z 1.21 MB | |
End Of Life Notice | PDF 106 KB | |
手册 - 开发工具 | PDF 643 KB | |
数据手册 - 简易格式 | PDF 183 KB | |
5 items
|
The ZLED7022KIT-E1 Evaluation Kit enables a quick and easy evaluation of IDT's ZLED7022 Low-Voltage, Six-Channel LED Driver IC within its basic application circuit. The...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.