953002 is a 56-pin clock chip for P4 type processors with PCI-Express. The 953002 is part of a whole new line of ICS clock generators and buffers called TCH™ (Timing Control Hub). This part incorporates ICS's newest clock technology which offers more robust features and functionality. Employing the use of a serially programmable I2C interface, this device can adjust the output clocks by configuring the frequency setting, the output divider ratios, selecting the ideal spread percentage, the output skew, the output strength, and enabling/disabling each individual output clock. M/N control can configure output frequency with resolution up to 0.1MHz increment.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 399 KB | |
产品变更通告 | PDF 157 KB | |
End Of Life Notice | PDF 1016 KB | |
End Of Life Notice | PDF 552 KB | |
产品变更通告 | PDF 35 KB | |
产品变更通告 | PDF 361 KB | |
其他 | PDF 61 KB | |
7 items
|
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.