The 951462 is a main clock synthesizer chip that provides all clocks required for ATI RS/RD690-based systems. An SMBus interface allows full control of the device.

特性

  • 2 - pairs of CPU pairs
  • 8 - pairs of SRC pairs
  • 4 - pairs of ATIG pairs
  • 1 - HyperTransport 66MHz clock seed
  • 2 - 48MHz USB clock
  • 3 - 14.318MHz Reference clock
  • CPU outputs cycle-to-cycle jitter < 85ps
  • SRC outputs cycle-to-cycle jitter < 125ps
  • ATIG outputs cycle-to-cycle jitter < 125ps
  • +/- 300ppm frequency accuracy on CPU, SRC & ATIG clocks
  • 3 - Programmable Clock Request pins for SRC and ATIG clocks
  • ATIGCLKs are programmable for frequency
  • Spread Spectrum for EMI reduction
  • Outputs may be disabled via SMBus
  • External crystal load capacitors for maximum frequency accuracy

tune产品选择

器件号 Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
Obsolete TSSOP 64 C 是的 Reel
Availability
Obsolete TSSOP 64 C 是的 Tube
Availability

description文档

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
star 951462 Datasheet 数据手册 PDF 332 KB
PCN / PDN
PDN# : CQ-20-05 End-of-Life (EOL) Process on Select Part Numbers 产品停产通告 PDF 720 KB
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly 产品变更通告 PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly 产品变更通告 PDF 611 KB
PCN# : A1511-01(R1) Add SPEL India as Alternate Assembly Location 产品变更通告 PDF 596 KB
PCN# : A1511-01 Add SPEL India as Alternate Assembly Location 产品变更通告 PDF 544 KB
PCN# : TB1504-01R1 Qty per Reel Standardization for Selective Packages 产品变更通告 PDF 95 KB
PCN# : TB1504-01 Qty per Reel Standardization for Selective Packages 产品变更通告 PDF 50 KB
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products 产品变更通告 PDF 361 KB